Skip to main content

QSC (TQFP 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q32.7X7
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QSC
Package Description
Descriptive text for this package.
32ld 7x7 mm TQFP - ATP
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QSC
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
7.01mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 7.01 x 1.00

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item