Skip to main content

QSG (LQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q64.10X10A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QSG
Package Description
Descriptive text for this package.
64 LEAD LQFP (10x10mm) (1.0mm LEAD LENGTH)
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QSG
Category
PLASTIC
Lead Count
64
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 99 KB
1 item