Title | Information |
---|---|
Pkg. Name | Q80.12X12A |
Pkg. Previous Code | QSH |
Package Description | 80 LEAD TQFP (12x12mm) (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code | QSH |
Category | PLASTIC |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 11.99mm |
Width | 11.99mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 11.99 x 11.99 x 0.00 |