Title | Information |
---|---|
Pkg. Name | Q80.12X12 |
Pkg. Previous Code | QTA |
Package Description | 80 LEAD EPTQFP ( 12 MM X 12 MM ) |
Package Status | Active |
Package Type | TQFP-EP |
Class | PLASTIC |
Package Code | QTA |
Category | PLASTIC |
Lead Count | 80 |
Pb (Lead) Free | Yes |
Length | 11.99mm |
Width | 11.99mm |
Thickness | 1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 11.99 x 11.99 x 1.00 |