Skip to main content

QTC (TQFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
ADT001
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QTC
Package Description
Descriptive text for this package.
80 LEAD TQFP (12x12mm) (1.0mm LEAD LENGTH)
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QTC
Category
PLASTIC
Lead Count
80
Pb (Lead) Free
Yes
Length
11.99mm
Width
11.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.99 x 11.99 x 0.00