Skip to main content

QTF (LQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q100.12X12
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QTF
Package Description
Descriptive text for this package.
100 LEAD LQFP (12x12mm) (1.0mm LEAD LENGTH)
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QTF
Category
PLASTIC
Lead Count
100
Pb (Lead) Free
Yes
Length
11.99mm
Width
11.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.99 x 11.99 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 104 KB
1 item