Skip to main content

QTM (TQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q100.12X12A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QTM
Package Description
Descriptive text for this package.
100 LEAD TQFP (12x12mm) (1.0mm LEAD LENGTH)-ASEKH
Package Status
Active
Package Type
TQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QTM
Category
PLASTIC
Lead Count
100
Pb (Lead) Free
Yes
Length
11.99mm
Width
11.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.99 x 11.99 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 102 KB
1 item