Skip to main content

QTQ (LQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
Q100.14X14
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
QTQ
Package Description
Descriptive text for this package.
100 LEAD PACKAGE 14 x 14mm LQFP Exposed Pad (EP), 8.2 x 6.1mm EPAD
Package Status
Active
Package Type
LQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
QTQ
Category
PLASTIC
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.19mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.00 x 14.00 x 1.40