Skip to main content

QV0024AA (VFQFPN 24)

Title Information
Package Description
Descriptive text for this package.
24-QFN 4.0 x 4.0 x 0.85 mm Body 0.5mm P
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
QV0024AA
Category
G
Lead Count
24
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
1 item