Title | Information |
---|---|
Package Description Descriptive text for this package.
|
32-QFN 4.00 x 4.00 x 0.90 mm Body 0.40m |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
QV0032AA |
Category | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 4mm |
Pb Free Category | e3 Sn |
Width | 4mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.9mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
4.0 x 4.0 x 0.9 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 197 KB | |
2 items
|