Skip to main content

QV0040AA (VFQFPN 40)

Title Information
Package Description
Descriptive text for this package.
40-QFN 5.00 x 5.00 x 0.90 mm Body 0.40m
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
QV0040AA
Category
G
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e3 Sn
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
1 item