Title | Information |
---|---|
Package Description Descriptive text for this package.
|
16-QFN 1.8x 2.6 x 0.5mm Body 0.4 mm Pit |
Package Status | Active |
Package Type | COL |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
QY0016AA |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 2.6mm |
Pb Free Category | e4 NiPdAu |
Width | 1.8mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.5mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.6 x 1.8 x 0.5 |