Title | Information |
---|---|
Package Description | FCBGA 33.00x33.00x2.75 mm 1.27mm Pitch |
Package Status | Active |
Package Type | FCBGA |
Class | PLASTIC |
Package Code | RC503 |
Category | RoHS |
Lead Count | 503 |
Pb (Lead) Free | No |
Length | 33mm |
Pb Free Category | e1 SnAgCu |
Width | 33mm |
Thickness | 2.75mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 33.0 x 33.0 x 2.75 |