Skip to main content

RKP (CQFP 48)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
RKP
Package Description
Descriptive text for this package.
48 LD CQFP, SOLDER SEAL
Package Status
Active
Package Type
CQFP
Class
HERMETIC
Package Code
The unique identifier of this package.
RKP
Category
HERMETIC
Lead Count
48
Pb (Lead) Free
Yes
Length
17.78mm
Width
17.78mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.78 x 17.78 x 0.00