Skip to main content

SB14 (SB 14)

Title Information
Package Description
Descriptive text for this package.
SIDEBRAZE 300 MIL
Package Status
Active
Package Type
SB
Class
HERMET
Package Code
The unique identifier of this package.
SB14
Category
G
Lead Count
14
Pb (Lead) Free
Yes
Length
0mm
Pb Free Category
e0
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Peak Reflow Temp
260°C
Pitch
0mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.0 x 0.0 x 0.0