Skip to main content

SB48 (SB 48)

Title Information
Package Description
Descriptive text for this package.
SB 61.72x15.24x3.30 mm 2.54mm Pitch
Package Status
Active
Package Type
SB
Class
HERMET
Package Code
The unique identifier of this package.
SB48
Category
NP
Lead Count
48
Pb (Lead) Free
No
Length
61.72mm
Pb Free Category
e0
Width
15.24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.3mm
Peak Reflow Temp
240°C
Pitch
2.54mm
Package Carrier
Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
61.72 x 15.24 x 3.3

Documentation

Type Title Date
Product Change Notice PDF 492 KB
1 item