Skip to main content

SBB (WLCSP-OP 9)

Title Information
Pkg. Name
Name used to describe Renesas packages.
S3X3.9
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
SBB
Package Description
Descriptive text for this package.
9 Ball SHELLOP WLCSP, 3x3 ARRAY
Package Status
Active
Package Type
WLCSP-OP
Class
PLASTIC
Package Code
The unique identifier of this package.
SBB
Category
PLASTIC
Lead Count
9
Pb (Lead) Free
Yes
Length
2.15mm
Width
2.15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.15 x 2.15 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 83 KB
1 item