Skip to main content

SL0006AB (SIP 6)

Title Information
Package Description
Descriptive text for this package.
6-SIP LGA 2.00 x 2.50 x 1.03 mm Body 0.
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0006AB
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
2mm
Pb Free Category
e4 NiAu
Width
2.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.03mm
Peak Reflow Temp
260°C
Pitch
0.94mm
Package Carrier
Cut Tape
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 x 2.5 x 1.03

Documentation

Type Title Date
Package Outline Drawing PDF 191 KB
Package Outline Drawing PDF 191 KB
2 items