Skip to main content

SL0006AC (SIP 6)

Title Information
Package Description
Descriptive text for this package.
6-SIP LGA 2.50 x 3.20 x 1.03 mm Body 1.
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0006AC
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
2.5mm
Pb Free Category
e4 NiAu
Width
3.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.03mm
Peak Reflow Temp
260°C
Pitch
1.07mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.5 x 3.2 x 1.03

Documentation

Type Title Date
Package Outline Drawing PDF 191 KB
1 item