Skip to main content

SL0006AE (SIP 6)

Title Information
Package Description
Descriptive text for this package.
6-SIP LGA 5.00 x 7.00 x 0.87 mm Body 2.
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0006AE
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e4 NiAu
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.87mm
Peak Reflow Temp
260°C
Pitch
2.54mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 7.0 x 0.87