Title Information
Package Description
Descriptive text for this package.
24-LGA 5.0 x 5.5 x 0.95 mm Body 0.65mm
Package Status
Active
Package Type
SIP
Class
PLASTIC
Package Code
The unique identifier of this package.
SL0024AA
Category
G
Lead Count
24
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e4 NiAu
Width
5.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.95mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.5 x 0.95