Skip to main content

SQ0020AA (VFQFPN 20)

Title Information
Package Description
Descriptive text for this package.
20-QFN 4.00 x 4.00 x 0.90 mm Body 0.50m
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
SQ0020AA
Category
G
Lead Count
20
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.9