Skip to main content

SQ0024AA (VFQFPN 24)

Title Information
Package Description
Descriptive text for this package.
24-QFN 5.0 x 5.0 x 0.9 mm Body 0.6mm Pi
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
SQ0024AA
Category
G
Lead Count
24
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e4 NiPdAu
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.6mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.9