Title | Information |
---|---|
Package Description Descriptive text for this package.
|
16-TSSOP 4.4 mm Body 0.65mm Pitch |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
SV0016AA |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 4.4mm |
Pb Free Category | e3 Sn |
Width | 4.4mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.93mm |
Peak Reflow Temp | 260°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
4.4 x 4.4 x 0.93 |