Skip to main content

TAQ (CAN 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
T3.C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TAQ
Package Description
Descriptive text for this package.
3 LD METAL CAN TO-39 (TO-205)
Package Status
Active
Package Type
CAN
Class
HERMETIC
Package Code
The unique identifier of this package.
TAQ
Category
HERMETIC
Lead Count
3
Pb (Lead) Free
Yes
Length
0mm
Width
9.14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
5.08mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 9.14 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 115 KB
1 item