Skip to main content

TKD (CAN 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
T3.E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TKD
Package Description
Descriptive text for this package.
3ld TO-254, Pin #1 Tied to Die Mount.
Package Status
Active
Package Type
CAN
Class
HERMETIC
Package Code
The unique identifier of this package.
TKD
Category
HERMETIC
Lead Count
3
Pb (Lead) Free
Yes
Length
20.19mm
Width
13.72mm
Thickness
Seated height or Package height
(Please check the outline drawing)
6.35mm
Pitch
3.81mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20.19 x 13.72 x 6.35