Title | Information |
---|---|
Pkg. Name | V196.12X12 |
Pkg. Previous Code | VBK |
Package Description | 196 fBGA |
Package Status | Active |
Package Type | FBGA |
Class | PLASTIC |
Package Code | VBK |
Category | PLASTIC |
Lead Count | 196 |
Pb (Lead) Free | Yes |
Length | 11.99mm |
Width | 11.99mm |
Thickness | 1.02mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 11.99 x 11.99 x 1.02 |