Skip to main content

VDC (FBGA 196)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V196.15X15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VDC
Package Description
Descriptive text for this package.
196 fBGA
Package Status
Active
Package Type
FBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
VDC
Category
PLASTIC
Lead Count
196
Pb (Lead) Free
Yes
Length
15.01mm
Width
15.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.02mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.01 x 15.01 x 1.02

Documentation

Type Title Date
Package Outline Drawing PDF 140 KB
1 item