Skip to main content

VFC (EBGA 192)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VFC
Package Description
Descriptive text for this package.
192 EBGA 17 x 17 mm
Package Status
Active
Package Type
EBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
VFC
Category
PLASTIC
Lead Count
192
Pb (Lead) Free
Yes
Length
16.99mm
Width
16.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16.99 x 16.99 x 0.00