Skip to main content

VFD (PBGA 256)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V256.17X17C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VFD
Package Description
Descriptive text for this package.
256 LEAD PBGA PACKAGE (17 x 17mm)-ASEKH
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
VFD
Category
PLASTIC
Lead Count
256
Pb (Lead) Free
Yes
Length
0mm
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 0.00 x 1.40

Documentation

Type Title Date
Package Outline Drawing PDF 124 KB
1 item