Title | Information |
---|---|
Pkg. Previous Code | VHA |
Package Description | 289 HBGA (HEAT-SINK BGA) 19 x 19 mm BODY |
Package Status | Active |
Package Type | HBGA |
Class | PLASTIC |
Package Code | VHA |
Category | PLASTIC |
Lead Count | 289 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 19mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 19.00 x 19.00 x 0.00 |