Skip to main content

VJG (TFBGA 172)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V172.8X8
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VJG
Package Description
Descriptive text for this package.
172 LEAD TFBGA (8 x 8mm)-ASEKH
Package Status
Active
Package Type
TFBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
VJG
Category
PLASTIC
Lead Count
172
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.00 x 8.00 x 1.20

Documentation

Type Title Date
Package Outline Drawing PDF 104 KB
1 item