Skip to main content

VPC (HBGA 356)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V356.27X27C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VPC
Package Description
Descriptive text for this package.
356 Pin HBGA (27 x 27 mm BODY)
Package Status
Active
Package Type
HBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
VPC
Category
PLASTIC
Lead Count
356
Pb (Lead) Free
Yes
Length
27mm
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.00 x 27.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 210 KB
1 item