Skip to main content

VPD (PBGA 356)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V356.27X27B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VPD
Package Description
Descriptive text for this package.
356 Pin PBGA (27 x 27 mm BODY)
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
VPD
Category
PLASTIC
Lead Count
356
Pb (Lead) Free
Yes
Length
27mm
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.00 x 27.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 208 KB
1 item