Skip to main content

VPF (BGA 352)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V352.27X27
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VPF
Package Description
Descriptive text for this package.
352 LEAD BGA (27 x 27mm)
Package Status
Active
Package Type
BGA
Class
PLASTIC
Package Code
The unique identifier of this package.
VPF
Category
PLASTIC
Lead Count
352
Pb (Lead) Free
Yes
Length
26.92mm
Width
26.92mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
26.92 x 26.92 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 188 KB
1 item