Skip to main content

VPG (PBGA 416)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V416.27X27
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VPG
Package Description
Descriptive text for this package.
416 LEAD PBGA (27 x 27mm)
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
VPG
Category
PLASTIC
Lead Count
416
Pb (Lead) Free
Yes
Length
26.92mm
Width
26.92mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
26.92 x 26.92 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 150 KB
1 item