Skip to main content

VPK (LFBGA 60)

Title Information
Pkg. Name
Name used to describe Renesas packages.
V60.5.71X8.46
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
VPK
Package Description
Descriptive text for this package.
60 LEADS/BUMPS FCCSP (5.71 x 8.46): ASECL
Package Status
Active
Package Type
LFBGA
Package Code
The unique identifier of this package.
VPK
Category
PLASTIC
Lead Count
60
Pb (Lead) Free
Yes
Length
5.71mm
Width
8.46mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.12mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.71 x 8.46 x 1.12

Documentation

Type Title Date
Package Outline Drawing PDF 203 KB
1 item