Skip to main content

WAA (WLCSP-BP 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W8X9.72
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WAA
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WAA
Lead Count
72
Pb (Lead) Free
Yes
Length
4.46mm
Width
3.96mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.66mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.46 x 3.96 x 0.66