Skip to main content

WAH (WLCSP-TCURDLBC 121)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W11X11.121A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WAH
Package Description
Descriptive text for this package.
121 Ball WLCSP, 11x 11 ARRAY, 0.5mm Pitch - ATT (T5 & T3) Thin RDL w/BSC
Package Status
Active
Package Type
WLCSP-TCURDLBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WAH
Category
PLASTIC
Lead Count
121
Pb (Lead) Free
Yes
Length
5.54mm
Width
5.53mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.4mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.54 x 5.53 x 0.40

Documentation

Type Title Date
Package Outline Drawing PDF 220 KB
1 item