Skip to main content

WAJ (WLCSP-TCURDL 96)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W8X12.96
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WAJ
Package Description
Descriptive text for this package.
96 Ball WLCSP, 8x12 ARRAY, 0.5mm Pitch Thin Cu RDL - Amkor ATT
Package Status
Active
Package Type
WLCSP-TCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WAJ
Category
PLASTIC
Lead Count
96
Pb (Lead) Free
Yes
Length
6.11mm
Width
4.03mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.36mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.11 x 4.03 x 0.36

Documentation

Type Title Date
Package Outline Drawing PDF 335 KB
1 item