Skip to main content

WAK (WLCSP-TKCURDL 35)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W5X7.35C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WAK
Package Description
Descriptive text for this package.
5x7 WLCSP, 0.5mm Pitch, Amkor Technology Taiwan (ATT) -High Current,NiAu UBM
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WAK
Category
PLASTIC
Lead Count
35
Pb (Lead) Free
Yes
Length
3.67mm
Width
2.55mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.67 x 2.55 x 0.60

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
1 item