Skip to main content

WCB (WLCSP-BP 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X3.10A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCB
Package Description
Descriptive text for this package.
10 Ball WLCSP, 3x4 Array, 2 Balls Depop.
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WCB
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
2mm
Width
1.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.35mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.00 x 1.50 x 0.35

Documentation

Type Title Date
Package Outline Drawing PDF 119 KB
1 item