Skip to main content

WCC (WLCSP-BPBC 6)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCC
Package Description
Descriptive text for this package.
6 Ball WLCSP, 2x3 ARRAY
Package Status
Active
Package Type
WLCSP-BPBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WCC
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
1.55mm
Width
1.05mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.55 x 1.05 x 0.00