Skip to main content

WCE (WLCSP-BP 20)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCE
Package Description
Descriptive text for this package.
20 Ball WLCSP, 4x5 ARRAY
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WCE
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
3.89mm
Width
2.62mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.89 x 2.62 x 0.00