Skip to main content

WCG (WLCSP-BP 6)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W3X2.6C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCG
Package Description
Descriptive text for this package.
6 Ball WLCSP, 2x3 ARRAY
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WCG
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
1.45mm
Width
0.95mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.3mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.45 x 0.95 x 0.30

Documentation

Type Title Date
Package Outline Drawing PDF 100 KB
1 item