Skip to main content

WCH (WLCSP-BP 20)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCH
Package Description
Descriptive text for this package.
20 Ball WLCSP, 5x5 Array, 5 Balls Depop.
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WCH
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
2.64mm
Width
2.64mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.64 x 2.64 x 0.00