Skip to main content

WCL ( 35)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCL
Package Description
Descriptive text for this package.
35 BUMP,Au BUMP DIE(2.12 x 2.44 mm)
Package Status
Active
Class
PLASTIC
Package Code
The unique identifier of this package.
WCL
Category
PLASTIC
Lead Count
35
Pb (Lead) Free
Yes
Length
2.12mm
Width
2.44mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.12 x 2.44 x 0.00