Skip to main content

WCN (WLCSP-BP 36)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W6X6.36
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCN
Package Description
Descriptive text for this package.
36 Ball WLCSP, 6x6 Array, 0.4mm pitch
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WCN
Category
PLASTIC
Lead Count
36
Pb (Lead) Free
Yes
Length
2.53mm
Width
2.53mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.3mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.53 x 2.53 x 0.30

Documentation

Type Title Date
Package Outline Drawing PDF 107 KB
1 item