Skip to main content

WCN64 (WLCSP 64)

Title Information
Package Description
Descriptive text for this package.
WLCSP No balls 2.92 x 2.87 mm 0.25mm P
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
WCN64
Category
G
Lead Count
64
Pb (Lead) Free
Yes
Length
2.92mm
Pb Free Category
e1 SnAgCu
Width
2.87mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.13mm
Peak Reflow Temp
260°C
Pitch
0.25mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.92 x 2.87 x 0.13