Skip to main content

WCY (WLCSP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X5.20C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCY
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
WCY
Lead Count
20
Pb (Lead) Free
Yes
Length
2.34mm
Width
1.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.565mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.34 x 1.60 x 0.565